IESNA:LM-63-2002
[TEST]P954318
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41128
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6415.2 6023 5682.8 5280.2 4877.6 4628.3 4540 4553 4628.3 4724.4
5173.7 6568.5 8833.3 11103.3 13399.2 15157.6 16710.8 17931.5 19180.7 19983.3
20043 19048.3 14604.4 12724 10586.4 7194.4 4456.9 3521.9 2366.1 1246.7
623.3 472.7 301.3 176.6 70.1 0 0
6415.2 6077.6 5737.3 5337.4 4929.6 4677.7 4584.2 4576.4 4641.3 4729.6
5075 6285.4 8461.9 11012.4 13214.8 15045.9 16658.8 18053.5 19222.3 20149.5
20357.3 19536.6 15243.3 13046 11009.8 7654.1 4745.2 3654.3 2446.6 1309
727.2 571.4 389.6 254.5 166.2 39 0
6415.2 6069.8 5750.3 5371.1 4973.7 4727 4623.1 4602.3 4643.9 4724.4
4950.4 5838.6 7703.5 10137.1 12498 14601.8 16508.2 18139.2 19567.7 20757.3
21193.6 20832.6 19474.2 15310.8 12840.8 9474.8 5945.1 4280.3 3114.1 1820.7
1225.9 1012.9 885.7 737.6 506.5 88.3 0
6415.2 6106.2 5799.7 5469.8 5114 4849.1 4732.2 4685.5 4701 4763.4
4875.1 5337.4 6573.7 8573.5 10952.6 13329.1 15669.3 17905.5 19905.4 21352.1
22229.9 22349.4 21700.1 20572.9 18728.8 15560.2 12705.8 9755.3 6539.9 3028.4
1537.6 1012.9 766.2 506.5 200 0 0
6415.2 6119.1 5862 5584.1 5295.8 5075 4942.6 4890.6 4882.8 4932.2
5015.3 5186.7 5737.3 6976.2 8885.2 11150 13682.4 16292.6 18884.7 21063.8
22650.7 23507.8 23541.5 22915.6 22066.3 20905.3 19282 16484.8 12264.2 7407.4
3163.5 1101.2 459.7 257.1 101.3 7.8 0
6415.2 6171.1 5942.5 5750.3 5542.5 5376.3 5285.4 5243.9 5238.7 5277.6
5352.9 5462 5690.6 6199.7 7236 8835.9 10929.3 13318.7 15817.3 18295.1
20653.4 22650.7 24164.9 24775.2 24835 24806.4 24837.6 24136.3 20900.1 14856.3
8285.3 2789.5 709.1 262.3 64.9 5.2 0
6415.2 6223 6049 5924.3 5825.6 5760.7 5747.7 5771.1 5817.9 5880.2
5973.7 6103.6 6272.4 6552.9 7020.4 7820.3 9064.4 10737.1 12622.7 14648.5
16851 19128.8 21346.9 23351.9 25123.3 26575.1 28094.5 29611.3 29582.8 24936.3
15484.8 6558.1 1709 483.1 145.4 10.4 0
6415.2 6293.2 6189.3 6129.5 6121.7 6158.1 6233.4 6363.3 6487.9 6638.6
6841.2 7046.4 7251.5 7529.4 7893.1 8456.7 9329.3 10555.3 11991.5 13687.5
15619.9 17552.3 19565.1 21481.9 23954.5 26499.8 29590.6 32496.9 33956.5 32211.2
25396 13851.2 3880.3 825.9 176.6 13 0
6415.2 6371.1 6334.7 6371.1 6446.4 6571.1 6729.5 6916.5 7093.1 7290.5
7506.1 7724.2 7955.4 8261.9 8664.4 9248.8 10059.2 11189 12594.1 14222.6
16188.7 18282.1 20614.4 23152 25902.4 28959.4 32185.2 35221.4 36785 35229.2
27728.3 12775.9 2714.1 703.9 145.4 13 0
6415.2 6368.5 6358.1 6404.8 6495.7 6641.2 6823 6999.6 7204.8 7394.4
7607.4 7815.1 8054.1 8339.8 8752.8 9347.5 10176.1 11308.5 12742.1 14500.5
16495.2 18682.1 21066.4 23713 26533.6 29637.3 32873.5 35766.8 37057.7 34818.8
26138.8 10638.4 2064.8 548 109.1 10.4 0
6415.2 6420.4 6462 6604.8 6778.8 7015.2 7300.9 7586.6 7869.7 8155.4
8433.3 8732 9051.4 9482.6 10111.1 10916.3 11903.2 13160.3 14666.7 16354.9
18157.4 20027.5 22048.1 23957.1 25707.7 27190.7 28338.7 28689.3 27411.5 23429.9
15032.9 4412.7 802.6 246.7 62.3 20.8 0
6415.2 6443.8 6521.7 6677.5 6900.9 7181.4 7490.5 7815.1 8134.6 8425.5
8708.6 8983.9 9277.4 9635.8 10064.4 10646.2 11420.1 12362.9 13420 14513.5
15619.9 16734.1 17814.6 18669.1 19115.8 19121 18713.2 17788.6 15887.4 13196.7
8563.2 2875.2 641.5 210.4 80.5 31.2 0
6415.2 6449 6545.1 6700.9 6932.1 7194.4 7472.3 7739.8 7965.8 8137.2
8235.9 8298.2 8319 8350.2 8412.5 8513.8 8783.9 9357.9 10085.1 10796.8
11261.7 11474.7 11433.1 10853.9 9581.3 7898.3 6030.8 3953 2301.2 1241.5
664.9 293.5 122.1 49.3 18.2 2.6 0
6415.2 6464.6 6521.7 6630.8 6711.3 6755.5 6760.7 6656.8 6467.2 6142.5
5685.4 5114 4464.7 3810.2 3179 2589.5 2062.2 1706.4 1581.7 1566.1
1581.7 1571.3 1412.9 1119.4 800 535 355.8 270.1 223.4 181.8
140.3 88.3 36.4 15.6 5.2 0 0
6415.2 6467.2 6454.2 6365.9 6176.3 5888 5495.8 4929.6 4189.4 3329.7
2527.1 1870 1394.7 1142.8 1051.9 1033.7 1020.7 1005.1 979.2 950.6
906.4 810.3 667.5 519.5 400 316.9 251.9 197.4 153.2 114.3
75.3 36.4 15.6 5.2 0 0 0
6415.2 6430.8 6293.2 5960.7 5459.4 4807.5 3919.3 2945.3 2114.2 1535
1228.5 1096 1015.5 948 888.3 838.9 812.9 784.4 758.4 732.4
690.9 618.1 524.6 426 335 267.5 215.6 166.2 124.7 85.7
44.2 20.8 7.8 0 0 0 0
6415.2 6384.1 6067.2 5511.4 4737.4 3776.4 2670 1825.9 1363.6 1205.1
1127.2 1054.5 963.6 854.5 742.8 649.3 579.2 548 568.8 600
600 563.6 498.7 415.6 327.3 259.7 202.6 158.4 116.9 77.9
49.3 20.8 7.8 0 0 0 0
6415.2 6365.9 5895.8 5106.2 4051.7 2805 1831.1 1358.4 1233.7 1166.2
1096 997.3 880.5 755.8 636.3 535 451.9 410.4 392.2 387
389.6 389.6 379.2 345.4 303.9 259.7 218.2 174 140.3 111.7
83.1 49.3 10.4 0 0 0 0
6415.2 6358.1 5755.5 4820.5 3568.6 2288.2 1503.8 1280.4 1210.3 1145.4
1057.1 942.8 818.1 690.9 581.8 490.9 433.7 402.6 381.8 363.6
345.4 329.9 316.9 301.3 280.5 251.9 215.6 181.8 155.8 127.3
93.5 57.1 10.4 0 0 0 0
6415.2 6326.9 5628.3 4563.4 3192 1953.1 1368.8 1257.1 1197.3 1122
1025.9 919.4 805.1 680.5 571.4 490.9 441.5 415.6 397.4 381.8
361 345.4 327.3 309.1 285.7 246.7 197.4 168.8 140.3 111.7
77.9 36.4 5.2 0 0 0 0
6415.2 6324.3 5589.3 4467.3 3038.8 1828.5 1327.2 1246.7 1192.1 1111.6
1012.9 914.2 807.7 690.9 579.2 493.5 446.7 420.8 400 384.4
368.8 350.6 329.9 306.5 272.7 220.8 161 135.1 109.1 80.5
51.9 18.2 0 0 0 0 0
6415.2 6329.5 5565.9 4428.3 2973.9 1789.5 1327.2 1244.1 1186.9 1109
1007.7 909 807.7 688.3 576.6 490.9 446.7 420.8 402.6 387
371.4 350.6 329.9 306.5 270.1 213 155.8 132.5 103.9 77.9
46.8 15.6 0 0 0 0 0
